IESNA:LM-63-2002
[TEST]P1343852
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902765DE010 E3CA301MW_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]786
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
26 38.2 55.8 111.6 244.7 444.2 907.6 1911.5 3395.5 4015.6
4615 5212.1 5764.9 6227.5 6606 6898 7094.5 7196.2 7188.6 7064.7
6813.2 6403.4 5890.3 5303.1 4508.7 3804.6 3069 2402.3 1809.8 880
428.9 219.4 65.8 26 7.6 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
26 36.7 55.8 110.1 245.4 434.3 879.3 1939 3436 3991.1
4626.5 5248.8 5739.7 6224.4 6544 6853.7 7046.4 7130.5 7106.8 6973
6697 6286.4 5783.3 5132.6 4539.3 3756.4 3079.7 2393.9 1823.5 901.4
416.7 213.3 65 26.8 7.6 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
26 37.5 55 110.1 240.1 421.3 896.1 1892.3 3277.8 3926.1
4475.1 5048.5 5604.4 6011.9 6376.6 6628.9 6807.1 6891.9 6856.8 6693.9
6424.8 5994.3 5531.7 4904.8 4297.7 3602.7 2929.1 2353.4 1728.7 838.7
411.3 213.3 64.2 26 7.6 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
26 37.5 55.8 108.6 233.2 422 854.8 1715.7 3124.1 3679.9
4217.4 4806.9 5300.1 5716 6015.7 6253.5 6420.2 6477.5 6425.5 6249.7
5982.1 5579.1 5113.5 4573.7 3892.5 3289.2 2688.3 2130.1 1594.2 804.3
394.5 206.4 65 28.3 7.6 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
26 37.5 55.8 100.9 232.4 399.9 808.2 1607.1 2860.3 3375.6
3900.9 4408.6 4874.2 5229 5534.8 5751.2 5870.4 5898 5816.2 5647.2
5387.2 5035.5 4592.1 4065.3 3471.2 2922.2 2324.3 1800.6 1402.2 719.5
374.6 199.6 62.7 28.3 7.6 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
26 37.5 55 98.6 221 392.2 755.4 1479.5 2572.8 3042.3
3531.6 3991.9 4386.4 4688.4 4964.4 5120.4 5218.3 5229.7 5135.7 4958.3
4693 4356.6 3930.7 3400.1 2949.8 2404.6 1977.2 1572.7 1214.9 646.1
334.9 186.6 65 27.5 7.6 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
26 37.5 53.5 97.1 217.1 374.6 701.9 1299.8 2273.1 2675.3
3083.6 3473.5 3848.1 4095.1 4297.7 4427.7 4496.5 4479.7 4385.6 4208.3
3950.6 3608.8 3215.8 2791.5 2365.6 1982.6 1595.7 1292.9 1029.9 545.1
296.7 167.4 66.5 28.3 8.4 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
26 35.9 52.8 93.3 210.3 355.5 634.6 1126.2 1933.6 2300.6
2621 2974.2 3242.6 3462 3621.8 3701.3 3735 3702.1 3583.6 3424.6
3179.1 2915.3 2550.6 2211.2 1843.4 1562.8 1283.7 1064.3 848.7 445
254.6 153.7 67.3 27.5 9.2 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
26 35.9 52.8 86.4 197.3 335.7 577.3 977.9 1608.7 1906.9
2196.6 2449.7 2657.7 2835.8 2936 2981.9 2981.9 2935.2 2829.7 2685.2
2468.8 2222.6 1967.3 1704.2 1425.2 1198.9 1003.1 835.7 691.2 378.5
222.5 138.4 61.2 26.8 8.4 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0 0
26 36.7 51.2 84.9 184.3 315 516.1 858.6 1327.3 1541.4
1715.7 1915.3 2085.8 2201.2 2259.3 2278.4 2260.1 2203.5 2119.4 2010.1
1850.3 1659.9 1471.1 1273 1084.9 917.5 780.6 658.3 555.1 327.2
191.9 119.3 60.4 23.7 9.2 1.5 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0 0
26 32.9 41.3 53.5 77.2 126.9 175.1 214.1 240.1 242.4
238.5 230.9 224.8 217.1 209.5 199.6 190.4 179.7 167.4 155.2
142.2 131.5 120 107.8 97.1 85.6 74.9 63.5 49.7 22.2
13.8 5.4 1.5 0 0 0 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
26 30.6 32.9 35.2 36.7 36.7 35.9 35.2 32.9 32.1
30.6 29.1 26.8 25.2 23.7 21.4 19.9 17.6 15.3 12.2
9.9 6.9 4.6 3.8 2.3 2.3 1.5 0.8 0.8 0
0 0 0 0 0.8 0.8 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 0
26 26.8 24.5 22.2 19.1 15.3 13 9.9 7.6 6.9
6.1 4.6 3.8 3.8 2.3 1.5 1.5 1.5 1.5 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 1.5 1.5 2.3 2.3 3.1 3.1 3.1
3.1 3.1 3.1 2.3 2.3 2.3 2.3 2.3 0
26 22.2 16.8 13 9.9 6.9 4.6 3.1 1.5 1.5
0.8 0.8 0.8 0.8 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8 0.8 1.5 2.3 3.1 3.1 3.1 3.1
2.3 2.3 2.3 2.3 1.5 1.5 1.5 0.8 0
26 18.3 13 9.2 5.4 3.1 2.3 1.5 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8 1.5 2.3 3.1 3.1 3.1 3.8 3.1
3.1 2.3 2.3 1.5 1.5 0.8 0.8 0 0
26 16.8 11.5 6.9 3.8 2.3 1.5 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.8
0.8 1.5 1.5 2.3 3.1 3.8 4.6 4.6 4.6 3.8
3.8 3.1 3.1 2.3 2.3 1.5 0.8 0 0
26 16.1 10.7 6.1 3.8 2.3 1.5 1.5 0.8 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0 0 0.8 0.8 0.8 0.8 0.8 1.5
1.5 1.5 2.3 3.1 3.8 3.8 4.6 4.6 4.6 4.6
3.8 3.8 3.1 2.3 2.3 1.5 0.8 0.8 0
